WSEN-ISDS 6 Axis IMU (Inertial Measurement Unit)
3-Axis Acceleration Sensor and 3-axis Gyroscope Sensor
Characteristics
- MEMS based capacitive sensing principle
- Application specific functionality: Free-fall, wake-up, tap, activity, motion, tilt and orientation detection
- Fully calibrated 16 bit output
- Acceleration full scale: ±2 g, ±4 g, ±8 g, ±16 g
- Gyroscope full scale: ±125 dps, ±250 dps, ±500 dps, ±1000 dps, ±2000 dps
- Output data rate: 6.6 kHz
- Embedded temperature sensor
- Temperature range: -40 °C up to +85 °C
- I²C and SPI digital communication interface
- Sensor Software Development Kit
- Sensor SDK User Manual
- Sensor Arduino Libraries via GitHub
Applications
- Localization and navigation
- Industrial tools and equipment
- Stabilization of antenna and platform
- Industrial IoT and connected devices
- Robotics, drones and automation
Products
Order Code | Datasheet | Manual | Downloads | Description | aRANGE | RESa (bits) | gRANGE | RESg (bits) | ODR (Hz) | ODR (Hz) | TRANGE (°C) | TRANGE (°C) | Packaging | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2536030320001 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 5 files | WSEN-ISDS | ±2/ ±4/ ±8/ ±16 g | 16 | ±125/±250/±500/±1000/±2000 dps | 16 | 1.6 | 6664 | -40 | 85 | 7'' Reel | ||
25360303200011 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 5 files | WSEN-ISDS | ±2/ ±4/ ±8/ ±16 g | 16 | ±125/±250/±500/±1000/±2000 dps | 16 | 1.6 | 6664 | -40 | 85 | 13'' Reel |
Order Code | Datasheet |
---|---|
2536030320001 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
25360303200011 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Offer |
---|
Order Code | Datasheet | Manual | Downloads | Description | aRANGE | RESa (bits) | gRANGE | RESg (bits) | ODR (Hz) | ODR (Hz) | TRANGE (°C) | TRANGE (°C) | Packaging | Offer |
---|
Software Downloads
The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.
Download now
Evaluation Kit
Videos
Webinar - Increase the senses with our 6 axis MEMS IMU Sensor
Videos
WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System
Videos
WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors